??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Rockwell Automation
Description
Kinetix VPF Servo Motors - Kinetix VPF Servo Motors
Bill of material
VPF-A0632F-CJ12AF
Catalog Number
VPF-A0632F-CJ12AF
Series
VP - Permanent magnet rotary servo motors that are optimized to Kinetix 5500 and Kinetix 5700 drive ratings
Series Type
F - Food grade enclosure (including food-grade shaft seal)
Voltage Class
Frame Size - Bolt Circle Diameter (BCD)
Magnet Stack Length
Rated Speed
Feedback
Shaft Key
J - Shaft Key
Connector
1 - Single SpeedTec DIN connector, right angle, 315° rotatable
Brake
Mounting Flange
A - IEC metric, free mounting holes (type FF)
Factory Options
F - Food-grade shaft seal
预览
3D
2D
下载CAD模型