您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
VPS-B1304D-PJ12DF
Rockwell Automation
Motion Control
Servo Motors - Rotary Motors
Powered by
CAD模型選擇
{rockwellautomation/motion_control/servo_motors_rotary_motors/kinetix_vp_sm.prj},{NB=VPS-B1304D-PJ12DF},{CN=VPS-B1304D-PJ12DF},{DESC=VPS Low Inertia Motors - Stainless Steel, 480V AC, 130mm Bolt Circle Frame Size, 4 (Four) Magnet Stacks, D Winding, 3000 RPM Rated Speed, 18 bit Single-turn and 12 bit Multi-turn Digital High Resolution Encoder, Keyed Shaft, Single SpeedTec Din Connector, No Holding Brake, , 5 m (16.4 ft) cable},{NPW=13,4},{STEP=VPS-B1304D-PJ12DF},{VC=480V AC},{FS=130mm Bolt Circle Frame Size},{SL=4 (Four) Magnet Stacks},{RS=D Winding, 3000 RPM Rated Speed},{F=18 bit Single-turn and 12 bit Multi-turn Digital High Resolution Encoder},{SE=Keyed Shaft},{C=Single SpeedTec Din Connector},{BO=No Holding Brake},{M=IEC metric, tapped mounting holes (type FT)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Rockwell Automation
Description
Kinetix VP Servo Motors - Kinetix VP Servo Motors
Bill of material
VPS-B1304D-PJ12DF
Catalog Number
VPS-B1304D-PJ12DF
VPS-B1304D-PJ12DF
Description
VPS Low Inertia Motors - Stainless Steel, 480V AC, 130mm Bolt Circle Frame Size, 4 (Four) Magnet Stacks, D Winding, 3000 RPM Rated Speed, 18 bit Single-turn and 12 bit Multi-turn Digital High Resolution Encoder, Keyed Shaft, Single SpeedTec Din Connector, No Holding Brake, , 5 m (16.4 ft) cable
VPS Low Inertia Motors - Stainless Steel, 480V AC, 130mm Bolt Circle Frame Size, 4 (Four) Magnet Stacks, D Winding, 3000 RPM Rated Speed, 18 bit Single-turn and 12 bit Multi-turn Digital High Resolution Encoder, Keyed Shaft, Single SpeedTec Din Connector, No Holding Brake, , 5 m (16.4 ft) cable
Nett Product Weight
13,4
13,4
kg
Voltage Class
480V AC
Frame Size
130mm Bolt Circle Frame Size
130mm Bolt Circle Frame Size
Stack Lenght
4 (Four) Magnet Stacks
4 (Four) Magnet Stacks
Rated Speed
D Winding, 3000 RPM Rated Speed
Feedback
18 bit Single-turn and 12 bit Multi-turn Digital High Resolution Encoder
Shaft Extension
Keyed Shaft
Connectors
Single SpeedTec Din Connector
Brake Options
No Holding Brake
Mounting
IEC metric, tapped mounting holes (type FT)
Factory Options
5 m (16.4 ft) cable
Previews
3D
2D
下載CAD模型
生成CAD模型