??
Catalog navigation
CAD模型选择
可提供的产品: 7
HELP_VARIABLE
Company
Rockwell Automation
Description
Kinetix 5100 Servo Drive - Kinetix 5100 Servo Drive
Bill of material
2198-E4007-ERS
Catalog Number
AC Input voltage
AC input frequency
47...63 Hz
Mains AC input current
Nom (rms) input
A
Max inrush input
A
Control power input voltage
Control power input voltage
Control power input current nom input
A
Continuous output current (rms)
A
Control power input current max inrush
A
Continuous output current (0-pk)
A
Peak output current (rms)
A
Peak output current (0-pk)
A
Line loss ride through
20 ms
Continuous output power
kW
Internal shunt on
V
Internal shunt resistor
Ω
Internal shunt off
V
Internal shunt power
W
Bus undervoltage
V
Bus overvoltage
V
Bus capacitance
µF
Capacitive energy absorption
J
Short-circuit current rating
5,000 A (rms) symmetrical
预览
3D
2D
下载CAD模型