??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
KI6004 - With IO-Link
Bill of material
KI6004
Produktfoto
Kurzbeschreibung
KI6004: Capacitive sensor; M30 x 1.5 / L = 92 mm; Sensing range 0.5...40 mm non-
Long Description
Capacitive sensor; M30 x 1.5 / L = 92 mm; Sensing range 0.5...40 mm non-flush mountable; normally open / normally closed; (selectable); DC; NPN; 5 m PUR-Cable; IP 65; IP 67; IP 69K; 3-wire; Ambient temperature -25...80 °C; Switching frequency 30 Hz
Bestellnummer
KI6004
Manufacturer Name
ifm electronic gmbh
data sheet
data sheet
Manufacturer Type Description
KI-3250NFNKG/PL/2P/IO/5M/PUR
ERP Group Supplier
A2
Delivery Time
40.0
ARTICLE_STATUS
false
Order Unit
PCE
Content Unit
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Previews
3D
Dimension
2D
Download CAD models