??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
KI532A - IO-Link - Capacitive sensors in cylindrical housing
Bill of material
KI532A
Produktfoto
Kurzbeschreibung
KI532A: Capacitive sensor; M30 x 1.5 / L = 150 mm; Sensing range 3...26 mm non-f
Long Description
Capacitive sensor; M30 x 1.5 / L = 150 mm; Sensing range 3...26 mm non-flush mountable; complementary; DC; PNP; M12 Connector; IP 65; IP 67; 3-wire; Ambient temperature -20...60 °C; Switching frequency 10 Hz
Bestellnummer
KI532A
Manufacturer Name
ifm electronic gmbh
data sheet
data sheet
Manufacturer Type Description
KIE4150NCPKG/US/IO/3D
ERP Group Supplier
A2
Delivery Time
2.0
ARTICLE_STATUS
false
Order Unit
PCE
Content Unit
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Previews
3D
Dimension
2D
Download CAD models