??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
KHPT - Open-Closed Plate Signs
Bill of material
KHPT-70
Part Number
KHPT-70
Material
Polyethylene Synthetic Paper
Material of Chain
304 Stainless Steel
No.
70
A
67 mm
P
15 mm
Ring Wire Diameter
1.4 mm
Ring Inner Diameter
22 mm
Chain Lenghth
600 mm
Previews
3D
Dimension
2D
Download CAD models