??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
KHFS8-4040-1000 - HFS8 Series Aluminum Extrusions 40,80mm Square -1 Slot-
Bill of material
KHFS8-4040-1000
Part No.
KHFS8-4040-1000
Type and Frame Selection
KHFS8-4040
Frame Selection
4040
Material
A6N01SS-T5 Aluminum Alloy or 6005A-T5 Aluminum Alloy
Surface Treatment
Clear Anodize
Length
1000 mm
L Tolerance
+/- 0.5 mm
Sectional Area
640 mm2
Geometrical Moment of Inertia lx
10.4x10^4 mm4
Geometrical Moment of Inertia ly
10.4x10^4 mm4
Previews
3D
Dimension
2D
Download CAD models