??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
KHFS6-3060-1000 - HFS6 Series Aluminum Extrusions 30,60 mm Square -2 Slots-
Bill of material
KHFS6-3060-1000
Part No.
KHFS6-3060-1000
Type and Frame Selection
KHFS6-3060
Material
A6N01SS-T5 Aluminum Alloy or 6005A-T5 Aluminum Alloy
Surface Treatment
Clear Anodize
Length
1000 mm
L Tolerance
+/- 0.5 mm
Sectional Area
592 mm2
Geometrical Moment of Inertia lx
5.33x10^4 mm4
Geometrical Moment of Inertia ly
20.56x10^4 mm4
Previews
3D
Dimension
2D
Download CAD models