??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
KHFS5-2525, KHFSB5-2525, KNFS5-2525, KHFSY5-2525 - Aluminum Frames -5 Series-1 Row Groove-2 Row Groove 25 mm Square-Fixed Length
Bill of material
KHFSB5-2525-4000
Part No.
Type and Frame Selection
L
4000 mm
FRD
6.800
Previews
3D
Dimension
2D
Download CAD models