??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
KHFS5-2040-1000 - HFS5 Series Aluminum Extrusions 20,25,40mm Square -2 Slots-
Bill of material
KHFS5-2040-1000
Part No.
KHFS5-2040-1000
Type and Frame Selection
KHFS5-2040
Material
A6N01SS-T5 Aluminum Alloy or 6005A-T5 Aluminum Alloy
Surface Treatment
Clear Anodize
Length
1000 mm
L Tolerance
+/- 0.5 mm
Sectional Area
324 mm2
Geometrical Moment of Inertia lx
1.358x10^4 mm4
Geometrical Moment of Inertia ly
5.13x10^4 mm4
Corresponding Specified Long Frame
HFS5-2040
Previews
3D
Dimension
2D
Download CAD models