??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
KHFS30A8-40, KHFS45A8-40, KHFS60A8-40 - HFS8 Series Aluminum Extrusions 40,80 mm Square - Other Shapes - 30,45,60mm Square - Fixed Length Extrusion
Bill of material
KHFS30A8-40-4000
Part No.
Type and Frame Selection
Material
A6N01SS-T5 Aluminum Alloy
Surface Treatment
Clear Anodize
Length
4000 mm
L Tolerance
+/- 0.5 mm
Sectional Area
mm2
Geometrical Moment of Inertia lx
mm4
Geometrical Moment of Inertia ly
mm4
Previews
3D
Dimension
2D
Download CAD models