??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
KHFS30A5-20, KHFS45A5-20, KHFS60A5-20 - HFS5 Series Aluminum Extrusions 20,25,40mm Square -Other Shapes-
Bill of material
KHFS30A5-20-4000
Part No.
Type and Frame Selection
Material
A6N01SS-T5 Aluminum Alloy
Surface Treatment
Clear Anodize
Length
4000 mm
Sectional Area
mm2
Geometrical Moment of Inertia lx
mm4
Geometrical Moment of Inertia ly
mm4
Corresponding Specified Long Frame
Previews
3D
Dimension
2D
Download CAD models