??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
KGUF - Plastic Knob - Thin Type
Bill of material
KGUF-M6
Part number
D
40 mm
M
Coarse
LF
9 mm
H
9 mm
A
8 mm
SD
20 mm
Weight
g
Previews
3D
Dimension
2D
Download CAD models