??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
KGNFS8-6060 - 8-45 Series (Slot Width 10mm) 60,60mm Square Aluminum Extrusions (M8, M6, M5, M4 Nuts) - High Rigidity - Fixed Length
Bill of material
KGNFS8-6060-4000
Part Number
KGNFS8-6060-4000
Type and Frame
KGNFS8-6060
Material
6063-T5 Aluminum Alloy
Surface Treatment
Clear Anodize
L
4000 mm
Mass
6.96 kg/m
Sectional Area
2577 mm2
Cross Sectional Moment of Inertia - lx
79.86x10^4 mm4
Cross Sectional Moment of Inertia - ly
79.86x10^4 mm4
Previews
3D
Dimensão
2D
Baixar modelos em CAD