??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
KGNFS8-5050 - 8-45 Series (Slot Width 10mm) 50,50mm Square Aluminum Extrusions (M8, M6, M5, M4 Nuts) - Black Anodize - Fixed Length
Bill of material
KGNFS8-5050-4000
Part Number
KGNFS8-5050-4000
Type and Frame Selection
KGNFS8-5050
Material
6063-T5 Aluminum Alloy
Surface Treatment
Clear Anodize
L
4000 mm
Mass
4.4 kg/m
Sectional Area
1633 mm2
Cross Sectional Moment of Inertia - lx
38.16x10^4 mm4
Cross Sectional Moment of Inertia - ly
38.16x10^4 mm4
Previews
3D
2D
Download CAD models