??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Misumi
Description
KGNFS8-4080 - 8 Series (Slot Width 10mm) 40,80mm Square Aluminum Extrusions (M8, M6, M5, M4 Nuts) - High Rigidity - Fixed Length
Bill of material
KGNFS8-4080-4000
Part Number
KGNFS8-4080-4000
Type and Frame
KGNFS8-4080
Material
6063-T5 Aluminum Alloy
Surface Treatment
Clear Anodize
L
4000 mm
Mass
3.62 kg/m
Sectional Area
1340 mm2
Cross Sectional Moment of Inertia - lx
25.21x10^4 mm4
Cross Sectional Moment of Inertia - ly
90.9x10^4 mm4
Previews
3D
Wymiar
2D
Pobierz modele CAD