??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Misumi
Description
KGNFS8-4040 - 8 Series (Slot Width 10mm) 40,40mm Square Aluminum Extrusions (M8, M6, M5, M4 Nuts) - High Rigidity - Fixed Length
Bill of material
KGNFS8-4040-4000
Part Number
KGNFS8-4040-4000
Type and Frame
KGNFS8-4040
Material
6063-T5 Aluminum Alloy
Surface Treatment
Clear Anodize
L
4000 mm
Mass
2.17 kg/m
Sectional Area
806 mm2
Cross Sectional Moment of Inertia - lx
13.76x10^4 mm4
Cross Sectional Moment of Inertia - ly
13.76x10^4 mm4
Previews
3D
Boyut
2D
CAD modeli indir