??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
KGNFS6-3060 - 6 Series (Slot Width 8mm) 30,60mm Square Aluminum Extrusions (M6, M5, M4, M3 Nuts) - High Rigidity - Fixed Length
Bill of material
KGNFS6-3060-4000
Part Number
KGNFS6-3060-4000
Type and Frame
KGNFS6-3060
Material
6063-T5 Aluminum Alloy
Surface Treatment
Clear Anodize
L
4000 mm
Mass
1.71 kg/m
Sectional Area
634 mm2
Cross Sectional Moment of Inertia - lx
5.95x10^4 mm4
Cross Sectional Moment of Inertia - ly
23.78x10^4 mm4
Previews
3D
Dimension
2D
Download CAD models