??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
KGEASH, KGEASHB, KGEASHG,KGHS, KGEAST, KGEASTB, KGEASTG, KGTS, KGEASK, KGEASKB, KGEASKG, KGKS_body - Bevel Gears - Pressure Angle 20 degree - Straight Type Module 1.0/1.5/2.0
Bill of material
KGEASH1.0-2020-6
Part Number
Shaft Hole Specifications
Material
Surface Treatment
Module
Nominal
P Shaft Hole Dia. Selection (0.1mm Increment for P Shaft Hole Dia. Configurable)
No. of Teeth
20
(No. of Teeth)
1:1
Matching Nominal
2020
B
mm
H
mm
d
mm
D
mm
S
mm
E
mm
L
mm
G
mm
l1
mm
l2
mm
L1
mm
A degree
49 deg 3 min
M (Coarse Thread)
Set Screws
Previews
3D
Dimension
2D
Download CAD models