??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rollenbau
Description
KGDSPK - Double-flanged Wheel
Bill of material
KGDSPK 125/40/25/47x14
Article-number
KGDSPK 125/40/25/47x14
Wheel-Ø without flange
97 mm
Wheel-Ø with flange
125 mm
Tread width
4 mm
Wheel width
40 mm
Load capacity
900
Hub width
40 mm
Bore diameter
38
Previews
3D
Dimension
2D
Download CAD models