??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KGC01 - New type magnetic roller conveyor line roller type
Bill of material
KGC01-25-B125-N20-W-H0-90-TA220-SCM-5-K-T
Type
KGC01
Type
Roller type
Shaft Material
6061
Profile material
6061
Protective baffle material
Mirror Surface SUS304
Bearing Seat Material
6061
Shaft Material
SUS304
Roller Material
POM/Anti-static POM
Surface Treatment
Anodize
Spacing
mm
Width
mm
Enter value for B
Width
mm
cm
inch
ft
Number of rollers
mm
Enter value for N
Number of rollers
mm
cm
inch
ft
Feet
Height Of Feet
mm
Motor power
90 W
Motor voltage
V
Motor specifications
Motor reduction ratio
Roller Material
Motor brand
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models