??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KGB01 - Roller table line for clean room/Roller type
Bill of material
KGB01-L456-W50-Q38-M
Code
KGB01
type
Roller type
subject material
6061
Rotating shaft material
SUS304
Roller material
Adhesive coated polyurethane
protection cover material
Acrylic
surface preparation
anodic oxidation
L
mm
Enter value for L
mm
cm
inch
ft
W
Q
COL
K
6
load
0~5kg(Every 0.3 m)
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models