??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
KG5069 - all level sensors
Bill of material
KG5069
Produktfoto
Kurzbeschreibung
KG5069: Capacitive sensor; M18 x 1 / L = 77 mm; Sensing range 8 mm non-flush mou
Long Description
Capacitive sensor; M18 x 1 / L = 77 mm; Sensing range 8 mm non-flush mountable; normally open / normally closed; (selectable); DC; PNP; 2 m PVC-Cable; IP 65; IP 67; 3-wire; Ambient temperature -25...80 °C; Switching frequency 10 Hz
Bestellnummer
KG5069
Manufacturer Name
ifm electronic gmbh
data sheet
data sheet
Manufacturer Type Description
KG-3080NFPKGS2T
ERP Group Supplier
A1
Delivery Time
2.0
ARTICLE_STATUS
false
Order Unit
PCE
Content Unit
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Previews
3D
Dimension
2D
Download CAD models