??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
KFJA, KFJB, KFJH - Antivibration Mounts - Round Type
Bill of material
KFJA100-90
Part No.
KFJA100-90
Type Selection
Round Type
Load Selection
Material of Housing
Low Carbon Steel
Surface Treatment of Housing
Melamine Baking Finish
Color of Housing
Black
Material of Bolt
1018 Carbon Steel
Surface Treatment of Bolt
Trivalent Chromate
Material of Rubber
Chloroprene Rubber
Color of Rubber
Black
Hardness of Rubber
Shore A55
Accessories
Nut (1Pc.), Washer (1Pc.), Open-end Spanner (1EA)
D
mm
L
mm
H
121 mm
(h)
39 mm
d
78 mm
M
12
Tip Dimension of Screw b
8 mm
Tip Dimension of Screw l
7.5 mm
Maximum Adjustment Amount
18 mm
Thickness of Mounting Bed
42 mm
Spring Constant
1.2 kN/mm
Allowable Load
3.1 kN
Previews
3D
Dimension
2D
Download CAD models