??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
KFFTA__, GKFFTA__, BKFFTA__, SKFFTA__, HKFFTA__, CKFFTA__ - Locating Pins - Large Flat Head - D and P Selectable Tolerance - Tapped
Bill of material
KFFTAMS10T-P11.00-L6-B3.0
Part Number
Material
Surface Treatment
Hardness
D Tolerance Selection
P Tolerance Selection
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
M (Coarse)
l
mm
C
mm
Guide Part
Air Vent
C Chamfered Size
Wrench Hole Machining
Q
0.0 mm
Previews
3D
Dimension
2D
Download CAD models