??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Misumi
Description
KFFSA__, GKFFSA__, BKFFSA__, SKFFSA__, HKFFSA__, CKFFSA__ - Locating Pins - Small Flat Head - D and P Selectable Tolerance - Press Fit
Bill of material
KFFSAMS6-P2.00-L5-B4.0
Part Number
Material
Surface Treatment
Hardness
D Tolerance Selection
P Tolerance Selection
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
C
mm
Insertion Guide
Spherical Tip
Air Vent
C Chamfered Size
Previews
3D
Dimension
2D
Download CAD models