??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KFD2-VR-Ex1.19-Y109129 - Repeater
Bill of material
KFD2-VR-Ex1.19-Y109129
Product Picture
MANUID
KFD2-VR-Ex1.19-Y109129
Short Description
Voltage Repeater KFD2-VR-Ex1.19-Y109129
EAN
4050143072750
Manufacturer Type Description
KFD2-VR-Ex1.19-Y109129
min. rated supply voltage with DC
20.00000 V
Assembly type
DIN track
Width
20 mm
Type of voltage supply
active
number of channels
1
Depth
115 mm
Height
100 mm
Design of electrical connection
Screw connection
max. rated supply voltage with DC
35.00000 V
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.150
LENGTH
0.127
WIDTH
0.128
DEPTH
0.032
Customs tariff number
8543 7090 990 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели