??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KFD2-SR2-Ex2.W.SM - Frequency Converters
Bill of material
KFD2-SR2-Ex2.W.SM
Product Picture
MANUID
KFD2-SR2-Ex2.W.SM
Short Description
Standstill and Rotational Direction Monitor KFD2-SR2-Ex2.W.SM
EAN
4050143060191
Manufacturer Type Description
KFD2-SR2-Ex2.W.SM
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.170
LENGTH
0.125
WIDTH
0.120
DEPTH
0.030
Customs tariff number
8536 4900 990 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели