??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KFD2-DWB-Ex1.D - Frequency Converters
Bill of material
KFD2-DWB-Ex1.D
Product Picture
MANUID
KFD2-DWB-Ex1.D
Short Description
Rotation Speed Monitor KFD2-DWB-Ex1.D
EAN
4050143062454
Manufacturer Type Description
KFD2-DWB-Ex1.D
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.310
LENGTH
0.122
WIDTH
0.126
DEPTH
0.058
Customs tariff number
9032 8900 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)