??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KFD0-CS-Ex2.50P - Repeater
Bill of material
KFD0-CS-Ex2.50P
Product Picture
MANUID
KFD0-CS-Ex2.50P
Short Description
Repeater KFD0-CS-Ex2.50P
EAN
4050143365869
Manufacturer Type Description
KFD0-CS-Ex2.50P
Assembly type
DIN track
Width
20 mm
number of channels
2
Depth
115 mm
Height
107 mm
Functional safety (SIL)
SIL 2
Design of electrical connection
Screw connection
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.140
LENGTH
0.123
WIDTH
0.120
DEPTH
0.030
Customs tariff number
8543 7090 990 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD