您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
MF-23020
Univer
Cylinders
Compact cylinders UNITOP RU P/7 & ISO-21287 Ø16-Ø63 mm
Mounting parts
Powered by
CAD模型選擇
{univer/cylinders/rp/parts/kz_23.prj},{NB=MF-23020 },{IDNR=},{PN=MF-23020},{CYL=20-25},{CH=14},{CH1=10},{LG=50},{KK=M8x1.25},{IB=28},{ID=12},{LA=14},{LB=31},{LC=17},{LD=42.5},{LE=36},{LF=48},{MASS=0.067},{DK=8},{PK=1.25},{R=0.01}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Univer
Description
KF-23 - Fork with angle-mounted articulated pin
Bill of material
MF-23020
Part number
MF-23020
MF-23020
Cylinder
20-25
20-25
mm
Width across flats
14
14
mm
Width across flats
10
10
mm
Angle
50
°
Thread/screw thread
M8x1.25
M8x1.25
mm
Width
28
28
mm
Thread length
12
12
mm
Distance ±0.3
14
14
mm
Distance
31
31
mm
Thread length
17
17
mm
Height
42.5
42.5
mm
Distance
36
36
mm
Length
48
48
mm
Weight
0.067
0.067
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型