??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Haberkorn
Description
Plate wheels ASA 100 simplex 31,75 x 19,05mm (20 A-1)
Bill of material
N03266
Name
Number of teeth
de
mm
dp
mm
Order number
D1
mm
KG
kg
B1
17.6 mm
C
4 mm
r3
33.5 mm
Previews
3D
Dimension
2D
Download CAD models