??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Haberkorn
Description
Cast iron sprockets triplex 3/8"x7/32" (06 B-3)
Bill of material
T43801
Name
Number of teeth
de
mm
dp
mm
Order number
dm
mm
D3
24 mm
A
56 mm
KG
kg
B3
25.6 mm
b1
5.2 mm
C
1 mm
r3
10 mm
Previews
3D
Dimension
2D
Download CAD models