??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Misumi
Description
KEFSH8-4080, KHFSH8-4080 - HFS8 Series Aluminum Extrusions 40,80mm Square - 2 Slots - Two opposite closed sides - Fixed Length Extrusion
Bill of material
KEFSH8-4080-4000
Part No.
Type and Frame Selection
L
4000 mm
Previews
3D
Boyut
2D
CAD modeli indir