??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 36
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
kdv31 - Connection block for oil pressure/water pressure ?¡è T-shape ?¡è End face without hole ?¡è Pitch fixed type
Bill of material
QW-3K-Q2-R2-S6
Code
Types of
T-shape, end face, no hole, fixed pitch type
Side length
50X50
Material
SS400
Surface treatment
Galvanized
Atmospheric pressure
20.6MPa.app.210Kgf/cm*cm yixia
Number of side holes
Rc(PT)/NPT
Rc(PT)/NPT
Rc(PT)/NPT
P
60 mm
N
mm
Number of threaded holes
Website
Website link
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés