slovenčina
English
KST 125 TLBAK
Rollenbau
Medium Duty Castors
Series KD up to max. 450 kg
KD-TLBA
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_kd/kd_tlba/kdt_tlbak_asmtab.prj},{NB=KST 125 TLBAK},{ORDERNO=KST 125 TLBAK},{WDAB=125x50},{LC=400},{H=173},{TP=135x110},{HS=105x80},{HD=12.5},{SR=170.0},{WB=Ball bearing},{WHEEL=125 TLBAK 20},{VER=2},{VERS=2},{VER1=6},{PPATH=parts/kd_tlba_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Rollenbau
Description
KDT-TLBAK - Swivel castor with total lock
Bill of material
KST 125 TLBAK
Article-number
KST 125 TLBAK
KST 125 TLBAK
Wheel-Ø A x width B
125x50
125x50
mm
Load capacity
400
400
kg
Overall height H
173
173
mm
Dimension of top plate
135x110
135x110
mm
Hole spacing
105x80
105x80
mm
Hole-Ø
12.5
12.5
mm
Swivel radius
170.0
170.0
mm
Wheel bearing
Ball bearing
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型