??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AKD
Description
KDG9580
Bill of material
KDG9580-L05-50-BC01-M150R15-JS1-BA-T2
Model
KDG95
Cylinder bore
80
Screw diameter
25
Accuracy
Lead
Stroke
Motor position
Installation method
Motor brand
Rotate speed
Sensor type
Number of sensor
Redution ratio
Load connection type
L1
188.0
L2
384.0
motor
Previews
3D
Dimension
2D
Download CAD models