??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AKD
Description
KDG6350
Bill of material
KDG6350-L05-50-BC01-P20R30-JS1-BA-T2
Model
KDG63
Cylinder bore
50
Screw diameter
16
Accuracy
Lead
Stroke
Motor position
Installation method
Motor brand
Rotate speed
Sensor type
Number of sensor
Redution ratio
Load connection type
L1
140.0
Motor
Previews
3D
Dimension
2D
Download CAD models