??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AKD
Description
KDG5340
Bill of material
KDG5340-L05-50-BC01-P20R30-JS1-BA-T2
Model
KDG53
Cylinder bore
40
Screw diameter
12
Accuracy
Lead
Stroke
Motor position
Installation method
Motor brand
Rotate speed
Sensor type
Number of sensor
Redution ratio
Load connection type
Motor
Previews
3D
Dimension
2D
Download CAD models