??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
AKD
Description
KDG110100
Bill of material
KDG110100-L05-50-BC01-M130R15-JS1-BA-T2
Model
KDG110
Cylinder bore
100
Screw diameter
32
Accuracy
Lead
Stroke
Motor position
Installation method
Motor brand
Rotate speed
Sensor type
Number of sensor
Redution ratio
Load connection type
L1
208.0
motor
Previews
3D
Boyut
2D
CAD modeli indir