slovenčina
English
KDF 150 EBAK
Rollenbau
Medium Duty Castors
Series KD up to max. 450 kg
KD-EBA
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_kd/kd_eba/kdf_ksf_ebak_asmtab.prj},{NB=KDF 150 EBAK},{ORDERNO=KDF 150 EBAK},{WDAB=150x47},{LC=270},{H=194},{TP=135x110},{HS=105x80},{HD=10.5},{SR=123.0},{WB=Ball bearing},{WHEEL=150 EBAK K20},{VER=12},{VER1=3},{X=2},{PPATH=parts/kd_eba_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Rollenbau
Description
KDF/KSF-EBAK - Fixed castor
Bill of material
KDF 150 EBAK
Article-number
KDF 150 EBAK
KDF 150 EBAK
Wheel-Ø A x width B
150x47
150x47
mm
Load capacity
270
270
kg
Overall height H
194
194
mm
Dimension of top plate
135x110
mm
Hole spacing
105x80
mm
Hole-Ø
10.5
10.5
mm
Swivel radius
123.0
123.0
mm
Wheel bearing
Ball bearing
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型