??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Univer
Description
KDF - Centre trunnion
Bill of material
KDF-14032
Cylinder
32 mm
Code
KDF-14032
Weight
0.12 kg
Length max
22 mm
Radius max
0.5 mm
Diameter e9
12 mm
Length h14
12 mm
Length h14
50 mm
Height max
65 mm
Previews
3D
Dimension
2D
Download CAD models