??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
KDD61_64 - I-shaped support, for double cylinder
Bill of material
KDD62-10-W70-H80
Code
Types of
For duplex cylinder • Top mounting type
GB material
Equivalent material
surface treatment
Applicable cylinder diameter
mm
W
mm
H
mm
Enter value for H
mm
cm
inch
ft
T
14 mm
E
52 mm
F
38 mm
B
56 mm
S
30 mm
M
M3 mm
h
6 mm
Applicable to SMC brand cylinder model
CXS series
Applicable cylinder stroke
10/20
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models