slovenčina
English
KD 150 AK
Rollenbau
Medium Duty Castors
Series KD up to max. 450 kg
KD-A
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_kd/kd_a/kd_a_asmtab.prj},{NB=KD 150 AK},{ORDERNO=KD 150 AK},{WHEEL=150 AK 15},{HW=50.000},{VERS=7},{VER=3},{WDAB=150x40},{LC=300},{H=194},{TP=135x110},{HS=105x80},{HD=10.5},{SR=123.0},{WB=Ball bearing},{V=1},{PPATH=kd_a_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
Rollenbau
Description
KD-AK/AB/A - Swivel castor
Bill of material
KD 150 AK
Article-number
KD 150 AK
KD 150 AK
Wheel-Ø A x width B
150x40
150x40
mm
Load capacity
300
300
kg
Overall height H
194
194
mm
Dimension of top plate
135x110
135x110
mm
Hole spacing
105x80
105x80
mm
Hole-Ø
10.5
10.5
mm
Swivel radius
123.0
123.0
mm
Wheel bearing
Ball bearing
Ball bearing
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型