??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Misumi
Description
KCLS, KCLHS, PKCLS, PKCLHS, GKCLS, KCLSS, KCLSHS, GKCLSHS - Diameter Tolerance Selectable Hinge Pins - Shape S (Set Screw Flat Type)
Bill of material
KCLSM13-15.0-F0-E1
Part No.
Material
Hardness
Surface Treatment
Tolerance Selection
D
mm
D Tolerance
mm
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
E 1mm Increment
mm
Enter value for E
E 1mm Increment
mm
cm
inch
ft
N
mm
Tapping
M Coarse
0
l
0 mm
Previews
3D
Dimension
2D
Download CAD models