??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AKD
Description
KCH12-100W - Clean Room Ball Screw Actuator
Bill of material
KCH12-L05-100-M-M10-C3
MODEL
KCH12
Ball Screw lead
mm
Stroke
mm
Inserisci valore per S
Stroke
mm
cm
inch
ft
Position
mm
Inserisci valore per POS
Position
mm
cm
inch
ft
Motor Position
Motor Brand
Brake
Home Sensor
Limit Sensor
Motor
Length of Actuator
503 mm
A
200 mm
M
0 unit
N
4 unit
KG
6.8 kg
Anteprime
3D
Dimensione
2D
Download modelli CAD