??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
AKD
Description
KCH10-200W - Clean Room Ball Screw Actuator
Bill of material
KCH10-L05-100-BC-M20-C3
MODEL
KCH10
Ball Screw lead
mm
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
Motor Position
Motor Brand
Brake
Home Sensor
Limit Sensor
Motor
L
388 mm
A
200 mm
M
0 mm
N
4 mm
KG
6.1 mm
Previews
3D
Wymiar
2D
Pobierz modele CAD