??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KCD2-STC-Ex1.2O.DE - Transmitter Power Supplies
Bill of material
KCD2-STC-Ex1.2O.DE
Product Picture
MANUID
KCD2-STC-Ex1.2O.DE
Short Description
SMART Transmitter Power Supply KCD2-STC-Ex1.2O.DE
EAN
4050143269471
Manufacturer Type Description
KCD2-STC-Ex1.2O.DE
min. ambient temperature
-20 °C
max. ambient temperature
60.00 °C
Width
12.5 mm
Depth
114 mm
Height
124 mm
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.130
LENGTH
0.144
WIDTH
0.072
DEPTH
0.036
Customs tariff number
8543 7090 990 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
2D
Download CAD models