??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
KCD2-SCD-1 - Current Drivers
Bill of material
KCD2-SCD-1
Product Picture
MANUID
KCD2-SCD-1
Short Description
SMART Current Driver KCD2-SCD-1
EAN
4050143382576
Manufacturer Type Description
KCD2-SCD-1
min. rated supply voltage with DC
19.00000 V
Assembly type
DIN track
Width
12.5 mm
Type of voltage supply
active
number of channels
1
Depth
114 mm
Height
124 mm
Functional safety (SIL)
SIL 2
Design of electrical connection
Screw connection
max. rated supply voltage with DC
30.00000 V
Number of content units per order unit
1
Country of origin
SG
WEIGHT
0.110
LENGTH
0.120
WIDTH
0.120
DEPTH
0.015
Customs tariff number
8543 7090 990 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
2D
Download CAD models