??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AKD
Description
KCB17
Bill of material
KCB17-L40-100-L-M20-C3
MODEL
KCB17
Belt Type
Lead
40 mm
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
Motor Position
Motor Brand
Home Sensor
Limit Sensor
Motor
Length
516
A
50 mm
M
1
N
6
Previews
3D
Dimension
2D
Download CAD models